Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
870-104
Description
1-conductor/1-pin double deck receptacle terminal block, 2.5 mm², 16 A, blue
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 4 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
6 - 7 mm
Number of connection points
4
No. of potentials
2
Width of spacing
5.00 mm
Height at lowest possible mounting height
40.00 mm
Length
70.00 mm
Mounting method
Top-hat rail TH35
Color
blue
Weight
9.106 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
16.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4045454004477
Customs number
85366990990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices