Catalog navigation
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 4 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
6 - 7 mm
Number of connection points
6
No. of potentials
3
Width of spacing
5.00 mm
Height at lowest possible mounting height
52.50 mm
Length
106.00 mm
Mounting method
Top-hat rail TH35
Color
Weight
g
Material insulation body
Polyamide
GTIN
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices