Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
6 - 7 mm
Current intensity
1 A
Height
52.50 mm
Width
5.00 mm
Depth
106.00 mm
Number of connection points
6
Number of potentials
2
Color
grau
Weight
16.600 g
Comment
eCl@ss 7.1
27-14-11-27
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices