Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
890-2102
Level of Geometry
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
22 -16 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Height
16.00 mm
Width
19.80 mm
Depth
39.85 mm
Color
blau
Weight
4.590 g
eCl@ss 7.1
27-44-06-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices