Catalog navigation
CAD model selection
Delivery country
Selectable products: 6
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
22 - 16 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Height
11.70 mm
Width
10.40 mm
Depth
34.10 mm
Color
Comment
mm
Weight
g
eCl@ss 7.1
27-44-06-05
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices