Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
730-103
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 1.5 mm²
Cross section
18 - 16 AWG
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
No. of poles
3
Color
orange
Weight
7.064 g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices