Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2022-2237
Description
2-conductor/2-pin, double-deck carrier terminal block, 2.5 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
4
Number of potentials
1
Width of spacing
5.20 mm
Height at lowest possible mounting height
61.40 mm
Length
80.10 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
15.320 g
Material insulation body
Polyamide
GTIN
4055143265768
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices