Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
249-101
Description
Screwless end stop, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Width of spacing
23.00 mm
Height at lowest possible mounting height
6.00 mm
Length
23.20 mm
Mounting method
Top-hat rail TH15
Color
gray
Weight
1.580 g
GTIN
85389000
Customs number
39269000
Country of origin
CH
eCl@ss 10.0.1
27-14-11-35
ecl@ss 11.0
27-14-11-35
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices