Catalog navigation
CAD model selection
Delivery country
Selectable products: 6
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 0.5 mm²
Cross section
28 - 20 AWG
Strip length
5 - 6 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
6 A
Pin Spacing
2.50 mm
No. of poles
Height
8.10 mm
Width
mm
Depth
13.00 mm
Number of connection points
Number of potentials
Color
schwarz
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1,1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices