Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
224-201
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
Height
15.50 mm
Width
8.50 mm
Depth
42.00 mm
Number of connection points
2
Number of potentials
1
Color
grau
WEIGHT
5.000 g
eCl@ss 7.1
27-14-11-04
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices