Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
783-601
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
Cross section
0.2 - 16 mm²
Cross section
24 - 06 AWG
Strip length
16 - 17 mm
Measured voltage
1000
V
Rated impulse voltage
8
kV
Pollution degree
3
Current intensity
76
A
Height
43.50 mm
Width
12.00 mm
Depth
88.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
31.694
g
Comment
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Related Equipment
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices