Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
280-503/281-579
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Current intensity
20 A
Height
39.50 mm
Width
10.00 mm
Depth
64.00 mm
Number of connection points
2
Number of potentials
1
Color
gray
Comment
AC/DC 24 V
Weight
13.000 g
eCl@ss 7.1
27-14-11-27
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices