User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
280-763
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Bemessungsstoßspannung
6 kV
Pollution degree
3
Current intensity
10 A
Height
28.00 mm
Width
17.00 mm
Depth
73.00 mm
No. of connection Points
4
No. of potentials
2
Color
grau
Weight
28.028 g
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices