User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
790-191 - U-shaped busbar copper 10 x 3 mm / 0.394 x 0.118 in for 8 I/O modules suitable for I/O modules, series 750
Bill of material
790-191
Item-No.
790-191
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
60.00
Width
10.00
Depth
130.00
Weight
60.000
eCl@ss 7.1
27-14-11-46
eCl@ss 8.1
27-14-11-46
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices