User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
790-192 - U-shaped busbar copper 10 x 3 mm / 0.394 x 0.118 in for 5 I/O modules suitable for I/O modules, series 750
Bill of material
790-192
Item-No.
790-192
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
35.00
Width
10.00
Depth
93.00
Weight
39.175
eCl@ss 7.1
27-14-11-46
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices