User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
231-462/001-000 TO 231-484/001-000 - HEADER RIGHT ANGLE SOLDER PIN, 1.2 X 1.2 MM/ 0.047 X 0.047 IN PIN SPACING 5 MM / 0.197 IN
Bill of material
231-472/001-000
Item-No.
231-472/001-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320
Bemessungsstoßspannung
4
Pollution degree
2
Current intensity
16
Pin Spacing
5.00
No. of poles
12
Height
8.40
Width
63.20
Depth
12.00
Color
grau
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm | B = A + 4,8 mm | C = B + 7,2 mm
Dimensions
1,7 + 0,1 mm
Weight
4.590
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices