User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
231-632/017-000 TO 231-642/017-000 - 1-CONDUCTOR-FEEDTHROUGH TERMINAL BLOCK RIGHT ANGLE CONNECTION PIN 1x1.2 MM
Bill of material
231-640/017-000
Item-No.
231-640/017-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5
Cross section
28 - 14
Strip length
8 - 9
Measured voltage
320
Bemessungsstoßspannung
4
Pollution degree
2
Current intensity
16
Pin Spacing
5.08
No. of poles
10
Height
14.30
Width
66.00
Depth
19.10
No. of connection Points
10
No. of potentials
10
Color
orange
Comment
L = (No. of poles x Pin Spacing) + 3 mm | L1 = L + 5,8 mm | L2 = L1 + 6,4 mm
Dimensions
1,8 +0,1 mm
Weight
14.300
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices