User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
713-1108
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
6 - 7 mm
Measured voltage
160 V
Bemessungsstoßspannung
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
16
Height
18.80 mm
Width
29.50 mm
Depth
16.00 mm
No. of connection Points
16
No. of potentials
16
Color
schwarz
Comment
L = ((No. of poles / 2) -1) x Pin Spacing + 5 mm
Weight
8.250 g
eCl@ss 7.1
27-14-11-06
Preview - Generation
Preview
3D
2D
EDA
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices