User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
721-603
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Bemessungsstoßspannung
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
3
Height
14.30 mm
Width
18.20 mm
Depth
27.50 mm
No. of connection Points
3
No. of potentials
3
Color
lichtgrau
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm | B = A - 1,7 mm | C = A - 1,2 mm
Weight
4.880 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Preview - Generation
Preview
3D
2D
EDA
The preview does not represent the part configuration anymore. You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices