User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
734-103
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
7 mm
Measured voltage
160 V
Bemessungsstoßspannung
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
3
Height
13.40 mm
Width
12.70 mm
Depth
18.60 mm
No. of connection Points
3
No. of potentials
3
Color
lichtgrau
Comment
L = (No. of poles x Pin Spacing) + 2,2 mm
Weight
2.461 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Preview - Generation
Preview
3D
2D
EDA
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices