Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
252-157
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.4 - 0.8 mm²
Cross section
2 x 26 - 20 AWG
Strip length
6 - 7 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
2 A
Pin Spacing
3.50 mm
No. of poles
7
Height
13.10 mm
Width
24.50 mm
Depth
10.50 mm
Number of connection points
14
Number of potentials
7
Color
grau
Comment
L = (No. of poles x Pin Spacing)
Dimensions
1,2 +/-0,05 mm
Weight
3.466 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices