User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
2624-3101
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Bemessungsstoßspannung
4 kV
Pollution degree
2
Current intensity
32 A
Pin Spacing
5.00 mm
No. of poles
1
Height
16.30 mm
Width
11.50 mm
Depth
15.40 mm
No. of connection Points
1
No. of potentials
1
Color
grau
Weight
1.864 g
Comment
L= (No. of poles - 1) x Pin Spacing + 6.5 mm
Dimensions
1.5 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices