Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2716-102
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 16 mm²
Cross section
16 - 6 AWG
Strip length
12 -13 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.00 mm
No. of poles
2
Height
28.80 mm
Width
20.00 mm
Depth
30.00 mm
Number of connection points
2
Number of potentials
2
Color
grau
Weight
17.834 g
Comment
L = (No. of poles x Pin Spacing)
Dimensions
1.6 + 0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices