User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
745-583
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of Poles
3
Color
Kupfer. metallisch blank
Comment
3-fach
Weight
5.602 g
eCl@ss 7.1
27-14-11-40
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices