Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
816-106
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
14 A
Pin Spacing
5.00 mm
No. of poles
6
Height
16.60 mm
Width
31.50 mm
Depth
17.00 mm
Number of connection points
6
Number of potentials
6
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1.1+0,1 mm
Weight
7.242 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices