User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
289-103
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
31.50 mm
Width
47.00 mm
Depth
65.50 mm
Weight
18.954 g
eCl@ss 7.1
27-14-11-27
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices