User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
289-505 - INTERFACE MODULE WITH SOLDER PINS PER DIN 41651 26 pole
Bill of material
289-505
Item-No.
289-505
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5
Cross section
28 - 12
Strip length
5 - 6
No. of Poles
26
Height
36.00
Width
71.00
Depth
85.00
Weight
75.300
eCl@ss 7.1
27-14-11-52
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices