User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
289-587 - Interface module with sub miniature d-male connector 25 pole for mating connectors with solder connection with screen mating
Bill of material
289-587
Item-No.
289-587
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5
Cross section
28 - 12
Strip length
5 - 6
Height
34.00
Width
71.50
Depth
85.00
Weight
78.400
eCl@ss 7.1
27-14-11-52
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices