User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
787-1007
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
89.00 mm
Width
54.00 mm
Depth
59.00 mm
Color
lichtgrau
Comment
DC 18 V / 1,1 A
Weight
170.000 g
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices