User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
857-800 - JUMPFLEX® transducer temperature transducer Pt100, Pt200, Pt500 and Pt1000 as well as resistance values ranging 0 ... 1 kOhm , 0 ... 5 kOhm
Bill of material
857-800
Item-No.
857-800
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 "e" / 0.34 - 2.5 "f"
Cross section
28 - 14 "s" / 22 - 14
Strip length
9 - 10
Height
96.00
Width
6.00
Depth
94.00
Color
light gray
Weight
35.300
eCl@ss 7.1
27-21-01-20
eCl@ss 8.1
27-21-01-20
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices