User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
859-794
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
56.00 mm
Width
6.00 mm
Depth
91.00 mm
No. of connection Points
5
No. of potentials
5
Color
grau
Weight
18.400 g
Comment
DC 24 V
eCl@ss 7.1
27-26-15-03
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices