User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
221-613
Bezeichnung
COMPACT Splicing Connectors 6 mm²
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 (e+m) mm²
Cross section
20 - 10 AWG
Strip length
12 - 14 mm
Measured voltage
450 V
Bemessungsstoßspannung
4 kV
Pollution degree
2
Current intensity
41 A
No. of poles
3
Height
10.10 mm
Width
22.90 mm
Depth
21.10 mm
No. of connection Points
3
No. of potentials
3
Color
transparent
Weight
4.014 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices