User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
243-204
WAGO eShop
Info DE
WAGO eShop
Info EN
DIAMETER
4 x 0.6 - 0.8 mm
DIAMETER
22 - 20 AWG
Strip length
5 - 6 mm
Measured voltage
100 V
Bemessungsstoßspannung
1.5 kV
Pollution degree
2
Current intensity
6 A
NO. OF POLES
4
Height
6.80 mm
Width
10.00 mm
Depth
10.00 mm
No. of connection Points
4
No. of potentials
1
COLOR
dunkelgrau
WEIGHT
0.770 g
eCl@ss 7.1
27-14-11-04
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices