User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
862-2603
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
500 V
Bemessungsstoßspannung
6 kV
Pollution degree
3
Current intensity
32 A
NO. OF POLES
3
Height
21.40 mm
Width
36.00 mm
Depth
35.00 mm
No. of connection Points
12
No. of potentials
3
Color
weiß
Comment
N-ERDE-L1
Weight
20.572 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Preview - Generation
Preview
3D
2D
EDA
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices