User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2019. Please do not use for new projects.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
750-352
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
65.00 mm
Width
50.00 mm
Depth
97.00 mm
Color
lichtgrau
Weight
108.500 g
eCl@ss 7.1
27-24-26-07
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices