User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
750-8202
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
79.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
206.000 g
Comment
CS 2ETH RS
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices