User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
2003-7646
WAGO eShop
Info DE
WAGO eShop
Info EN
Detaillierungsgrad
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Bemessungsstoßspannung
6 kV
Pollution degree
3
Current intensity
32 A
Height
42.50 mm
Width
5.20 mm
Depth
96.00 mm
No. of connection Points
5
No. of potentials
3
Color
grau
Weight
16.318 g
Comment
N / L / PE
eCl@ss 7.1
27-14-11-25
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices