User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
2065-100/998-403 - SMD PCB terminal block 0.75 mm² 1-pole Push-in CAGE CLAMP® in tape-and-reel packaging
Bill of material
2065-100/998-403
Item-No.
2065-100/998-403
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 0.75
Cross section
24 - 18
Strip length
7.5 - 9.5
Measured voltage
320
Bemessungsstoßspannung
4
Pollution degree
3
Current intensity
9
Pin Spacing
6.50
No. of poles
1
Height
2.70
Width
2.30
Depth
8.00
Weight
0.140
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices