User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
2102-1392
Description
Abschluss- und Zwischenplatte, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
33.00 mm
min. Dicke
0.80 mm
Länge
72.20 mm
Color
orange
Weight
1.790 g
Isolierwerkstoff
Polyamide (PA66)
GTIN
4055143745376
Customs number
85389099990
Ursprungsland
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Preview - Generation
Preview
3D
Dimension
2D
EDA
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices