Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
785-607
Description
2-conductor ground terminal block, 35 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
35.00 mm²
Solid conductor
6 - 35 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
6 - 35 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
23 - 23 mm
Number of connection points
2
No. of potentials
1
Width of spacing
16.00 mm
Height at lowest possible mounting height
44.50 mm
Length
114.00 mm
Type of mounting
Top-hat rail TH35
Color
green-yellow
Weight
109.873 g
Material insulation body
Polyamide
GTIN
4045454902650
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Related Equipment
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices