您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 765
WAGO
PG 41 - I/O-SYSTEM FIELD IP 67
Powered by
Code
CAD模型選擇
Delivery country
765-1101/100-000 - 16-channel digital input, Profinet, 24 VDC, 8xM12 connec...
17.04.2024
765-1102/100-000 - 16-channel digital input/output, Profinet, 24 VDC, 8xM12...
17.04.2024
765-1103/100-000 - 16-channel digital output, Profinet, 24 VDC, 8xM12 conne...
17.04.2024
765-1104/100-000 - 8-channel digital input/output, Profinet, 24 VDC, 4xM12 ...
17.04.2024
765-1105/100-000 - 8-channel digital input/output, Profinet, 24 VDC / 2 A, ...
17.04.2024
765-1201/100-000 - 16-channel digital input, EtherCAT, 24 VDC, 8xM12 connec...
17.04.2024
765-1202/100-000 - 16-channel digital input/output, EtherCAT, DC 24 V / 2.0...
17.04.2024
765-1203/100-000 - 16-channel digital output, EtherCAT, DC 24 V / 2.0 A, 8x...
17.04.2024
765-1204/100-000 - 8-channel digital input/output, EtherCAT, DC 24 V / 2.0 ...
17.04.2024
765-1205/100-000 - 8-channel digital input/output, EtherCAT, DC 24 V / 2.0 ...
17.04.2024
765-1501/100-000 - 16-channel digital input, EtherNet/IP, 24 VDC, 8xM12 con...
17.04.2024
765-1502/100-000 - 16-channel digital input/output, EtherNet/IP, DC 24 V / ...
17.04.2024
765-1503/100-000 - 16-channel digital output, EtherNet/IP, DC 24 V / 2.0 A,...
17.04.2024
765-1504/100-000 - 8-channel digital input/output, EtherNet/IP, DC 24 V / 2...
17.04.2024
765-1505/100-000 - 8-channel digital input/output, EtherNet/IP, DC 24 V / 2...
17.04.2024
765-1701/200-000 - 8-Channel Digital Input/Output, IO-Link Class A Hub, 24 ...
17.04.2024
765-1702/200-000 - 8-Channel Digital Input/Output, I/O System Field, IO-Lin...
17.04.2024
765-1703/200-000 - 16-channel digital input/output, I/O System Field, IO-Li...
17.04.2024
765-1704/200-000 - 8-Channel Digital Input/Output, I/O System Field, IO-Lin...
17.04.2024
765-1705/200-000 - 8-Channel Digital Input/Output, I/O System Field, IO-Lin...
17.04.2024
765-1706/200-000 - 16-channel digital input/output, I/O System Field, IO-Li...
17.04.2024
765-2702/200-000 - 2-channel analog input, IO Link Converter, 0-10 V, 2xM12...
14.07.2023
765-2703/200-000 - 2-channel analog output, IO Link Converter, 4 … 20 mA, 2...
14.07.2023
765-2704/200-000 - 2-channel analog output, IO Link Converter, 0-10 V, 2xM1...
14.07.2023
765-4101/100-000 - 8-Port IO-Link Master Class A, PROFINET, 24 VDC / 2 A, 8...
17.04.2024
765-4102/100-000 - 8-Port IO-Link Master Class A, PROFINET, 24 VDC / 2 A, 8...
17.04.2024
765-4103/100-000 - 4-Port IO-Link Master Class A, PROFINET, 24 VDC 2.0 A
17.04.2024
765-4104/100-000 - 4-Port IO-Link Master Class B, PROFINET, 24 VDC 2.0 A
17.04.2024
765-4201/100-000 - 8-Port-IO Link Master Class A, EtherCAT, DC 24 V / 2.0 A...
17.04.2024
765-4202/100-000 - 8-Port-IO Link Master Class B, EtherCAT, DC 24 V / 2.0 A...
14.07.2023
765-4203/100-000 - 4-Port-IO Link Master Class A, EtherCAT, DC 24 V / 2.0 A...
17.04.2024
765-4204/100-000 - 4-Port-IO Link Master Class B, EtherCAT, DC 24 V / 2.0 A...
14.07.2023
765-4501/100-000 - 8-Port-IO Link Master Class A, EtherNet/IP, DC 24 V / 2....
17.04.2024
765-4502/100-000 - 8-Port-IO Link Master Class B, EtherNet/IP, DC 24 V / 2....
17.04.2024
765-4503/100-000 - 4-Port-IO Link Master Class A, EtherNet/IP, DC 24 V / 2....
17.04.2024
765-4504/100-000 - 4-Port-IO Link Master Class B, EtherNet/IP, DC 24 V / 2....
17.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處