Catalog navigation
CAD model selection
Delivery country
Selectable products: 36
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 16 mm²
Cross section
16 - 6 AWG
Strip length
12 -13 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
15.00 mm
No. of poles
Height
28.80 mm
Width
mm
Depth
30.00 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1.6 + 0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices