Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
755-112
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
169.00 mm
Width
60.00 mm
Depth
48.00 mm
Color
lichtgrau
Weight
580.000 g
eCl@ss 7.1
27-24-26-04
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices