Catalog navigation
Code
CAD模型選擇
Delivery country
可提供的產品: 3
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
PIN SPACING
5.00 mm
No. of poles
1
Height
45.20 mm
Width
5.00 mm
Depth
26.50 mm
Number of connection points
1
Number of potentials
1
Color
Weight
2.478 g
eCl@ss 7.1
27-14-11-06
相應設備
    No related equipment available
Preview - Generation
預覽
3D
2D
Footprint by Ultralibrarian

產品目錄供應商定位元
選擇一個國家查看當地辦事處