Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
249-117
Description
Schraubenlose Endklammer, grau
Level of Detail
HIGH
LOW
Width of spacing
35.00 mm
Height at lowest possible mounting height
10.00 mm
Length
45.00 mm
Mounting method
Top-hat rail TH35
Color
gray
GTIN
4055143314169
Customs number
85389000
Country of origin
CN
eCl@ss 10.0.1
27-14-11-35
ecl@ss 11.0
27-14-11-35
Manufacturer name
WAGO
Product article number of manufacturer
249-117
Manufacturer product designation
Screwless end stop
Manufacturer product description
Screwless end stop, 10 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
Inflammability class of insulation material according to with UL94
V0
Type of latching
screwless
Address of additional link
http://www.wago.com/de/p/249-117
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices