Catalog navigation
CAD model selection
Delivery country
Selectable products: 13
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
8 A
Pin Spacing
3.50 mm
No. of poles
Height
9.70 mm
Width
mm
Depth
6.90 mm
Number of connection points
Number of potentials
Color
schwarz
Comment
L = (No. of poles - 1) x Pin Spacing + 4.9 mm
Dimensions
1.1 +0.1 mm
eCl@ss 7.1
27-44-04-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices