Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
787-736
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 mm²
Cross section
20 - 10 AWG
Strip length
11 - 12 mm
Height
150.00 mm
Width
170.00 mm
Depth
136.00 mm
Weight
3500.000 g
Comment
DC 24 V / 40 A
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices