Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
783-317
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
Height
43.50 mm
Width
1.50 mm
Depth
88.40 mm
Color
orange
Weight
4.400 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices