Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
HELP_VARIABLE
Item-No.
2201-1401/000-053
Description
4-conductor through terminal block, 1.5 mm², 18 A, dark gray-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.50
Solid conductor
0.25 - 2.5
Solid conductor, push-in termination
0.75 - 2.5
Fine-stranded conductor
0.25 - 2.5
Fine-stranded conductor with ferrule
0.75 - 2.5
Strip length
9 - 11
Number of connection points
4
Number of potentials
1
Width of spacing
4.20
Height at lowest possible mounting height
32.90
Length
69.90
Mounting method
Top-hat rail TH35
Color
darkgray-yellow
Weight
5.993
Material insulation body
Polyamide
Rated voltage
800
Rated impulse voltage
8
Rated current
18.00
Overvoltage category
III
Pollution degree
3
GTIN
4066966257243
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Related Equipment
    WAGO
    2002-1493 - Separator plate, 2 mm thick, oversized
    WAGO
    209-191 - Separator for Ex e/Ex i applications, 3 mm thick, 120 mm wide
    WAGO
    2002-1493 - Separator plate, 2 mm thick, oversized
    WAGO
    2002-1491 - End and intermediate plate, 0.8 mm thick
    WAGO
    2002-1491 - End and intermediate plate, 0.8 mm thick
    WAGO
    249-117 - Screwless end stop, 10 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
    WAGO
    249-116 - Screwless end stop, 6 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices